IESNA:LM-63-2002
[TEST]P1055593
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1465
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1251.8 1240.1 1233.6 1224.5 1210.2 1190.7 1170 1146.6 1118 1088.2
1055.7 1019.3 981.7 941.4 901.2 858.3 815.5 771.3 723.3 677.8
631.1 584.3 538.9 492.1 445.4 398.6 350.6 301.3 254.5 207.8
163.6 120.8 81.8 45.4 15.6 0 0
1251.8 1257 1245.3 1229.7 1206.3 1175.2 1140.1 1101.1 1057 1008.9
957 902.5 845.3 785.6 723.3 660.9 599.9 536.3 474 414.2
354.5 297.4 238.9 188.3 138.9 96.1 58.4 40.3 28.6 18.2
10.4 3.9 1.3 0 0 0 0
1251.8 1242.7 1221.9 1190.7 1146.6 1097.2 1036.2 970 894.7 815.5
731.1 648 566.2 484.3 407.7 333.7 263.6 200 141.5 93.5
50.6 36.4 28.6 22.1 15.6 10.4 6.5 3.9 2.6 1.3
1.3 1.3 1.3 1.3 0 0 0
1251.8 1241.4 1212.8 1167.4 1107.6 1036.2 954.4 863.5 764.8 663.5
564.9 470.1 379.2 296.1 219.4 151.9 96.1 48 35.1 28.6
20.8 15.6 10.4 6.5 3.9 2.6 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1251.8 1242.7 1218 1167.4 1098.5 1019.3 928.4 825.9 719.4 612.9
511.6 411.6 320.7 241.5 166.2 105.2 53.2 36.4 28.6 22.1
15.6 10.4 6.5 3.9 2.6 1.3 1.3 1.3 1.3 0
1.3 0 0 0 0 0 0
